
As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.
Technical datasheet
CHARACTERISTICS | |
---|---|
External diameter 1 | 155 mm |
NTN-SNR recommends Hazet tool | 1789 N-1 |
Width 1 | 33 mm |
Number of Path | 5 |
Recommended tool | Hazet : 1789 N-1 |
Weight | 1,503 kg |