Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Pulley Dampers

DPF359.03K1 - SNR

DPF359.03K1

As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.

This product replaces the following reference:
  • DPF359.03 - SNR

This kit contains the following reference(s)

  • Washer
  • Pulley dampers
  • Screw

Documentation

Product information

CHARACTERISTICS
Width 1 (Crankshaft Pulley)37 mm
Weight2,795 kg
Number of Path (Damper/Alternator)6
External diameter 1153 mm
With screw1

OE Equivalents

ManufacturerReferenceCitroen, Peugeot0515-V6Lancia, Fiat9467597180

Automotive Compatibility

BrandModelGenerationDatePositionLocationCitroenBerlingoBERLINGO I08/2000 => 10/2004--CitroenBerlingoBerlingo06/2002 => 04/2008--CitroenC5 IC5 I01/2001 => 10/2004--CitroenC8C805/2002 => 06/2006--CitroenEVASIONEVASION07/1999 => 10/2004--CitroenJumperJUMPER I08/2001 => 10/2004--CitroenJumperJUMPER II08/2001 => 10/2004--CitroenJumpyJUMPY I08/2000 => 10/2004--CitroenJumpyJUMPY II06/2002 => 10/2004--CitroenXantiaXANTIA 209/1998 => 10/2004--CitroenXSARAXSARA11/1999 => 10/2004--CitroenXSARAXSARA 102/1999 => 10/2004--CitroenXSARAXSARA 202/1999 => 10/2004--FiatDUCATODUCATO06/2001 => 10/2004--FiatDUCATODUCATO II => 05/2006--FiatSCUDOSCUDO I => 10/2004--FiatULYSSEULYSSE I09/1999 => 10/2004--FiatULYSSEULYSSE II08/2002 => 10/2004--LanciaPHEDRAPHEDRA => 10/2010--LanciaZETAZETA12/1999 => 07/2002--Peugeot20620608/1999 => 10/2004--Peugeot306306 202/1999 => 10/2004--Peugeot307307 102/2001 => 02/2005--Peugeot40640606/2002 => 10/2004--Peugeot406406 106/2002 => 10/2004--Peugeot406406 206/2002 => 10/2004--Peugeot607607 104/2000 => 10/2004--Peugeot607607 206/2002 => 10/2004--Peugeot80680607/1999 => 10/2004--Peugeot80780706/2002 => 10/2004--PeugeotBoxerBOXER I08/2001 => 10/2004--PeugeotBoxerBOXER II08/2001 => 05/2006--PeugeotExpertEXPERT I08/2000 => 11/2006--PeugeotExpertExpert06/2002 => 11/2003--PeugeotPartnerPARTNER I09/1998 => 04/2008--PeugeotPartnerPartner06/2002 => 04/2008--VolkswagenKombiKombi06/2002 => 10/2004--