Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Pulley Dampers

DPF359.05k1 - SNR

DPF359.05k1

As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.

This product replaces the following reference:
  • DPF359.05 - SNR

This kit contains the following reference(s)

  • Screw
  • Washer
  • Pulley dampers

Documentation

Product information

CHARACTERISTICS
Width 1 (Crankshaft Pulley)38 mm
With screw1
Weight2,385 kg
Number of Path (Damper/Alternator)6
External diameter 1153 mm

OE Equivalents

ManufacturerReferencePeugeot, Citroen0515-S4Lancia, Fiat9651770980

Automotive Compatibility

BrandModelGenerationDatePositionLocationCitroenBerlingoBERLINGO I11/2002 => --CitroenBerlingoBerlingo02/2004 => 04/2008--CitroenC5 IC5 I01/2001 => --CitroenC8C805/2002 => 09/2006--CitroenJumpyJUMPY I08/2004 => 11/2006--CitroenJumpyJUMPY II08/2004 => 11/2003--FiatSCUDOSCUDO I11/2002 => --FiatULYSSEULYSSE II11/2002 => --LanciaPHEDRAPHEDRA11/2002 => --OpelVIVAROVIVARO I08/2002 => 07/2004--Peugeot20620608/1999 => --Peugeot30730702/2002 => 10/2007--Peugeot307307 108/2001 => 05/2008--Peugeot406406 108/2004 => 03/2004--Peugeot406406 203/1999 => 03/2004--Peugeot607607 108/2004 => 09/2005--Peugeot607607 208/2004 => --Peugeot80780705/2002 => 11/2010--PeugeotExpertEXPERT I12/2003 => 11/2006--PeugeotExpertExpert08/2001 => 11/2003--PeugeotPartnerPARTNER I10/2002 => --PeugeotPartnerPartner02/2004 => 04/2008--VolkswagenKombiKombi08/2004 => 04/2008--