Reference EC.12028.S02
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC.12028.S02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,664 kg |
Internal diameter n°1 | 35 mm |
Width 1 | 27 mm |
External diameter 1 | 75 mm |
External diameter 2 | 85 mm |
Gearbox code | AR4 |