A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 84 mm |
Internal diameter n°1 | 35 mm |
Width 1 | 18 mm |
Width 2 | 17 mm |
Weight | 0,558 kg |