A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 16 mm |
| Internal diameter n°1 (Gearbox) | 21 mm |
| External diameter 1 (Gearbox) | 47 mm |
| Gearbox code | BA10/5 |
| Weight | 0,142 kg |