
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Technical datasheet
CHARACTERISTICS | |
---|---|
Gearbox code | PF1, PK1, PK7, PK9 |
External diameter 1 | 52 mm |
Internal diameter n°1 | 25 mm |
Width 1 | 16 mm |
Weight | 0,16 kg |