I am looking for : References Interchanges
Back

EC.12626.H206 - SNR

EC.12626.H206

complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.

Downloads

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT CHARACTERISTICS

Gearbox code JC5, JC7, JR5
Weight 0,114 kg
Internal diameter n°1 25 mm
Width 1 15,05 mm
External diameter 1 47 mm

 

ManufacturerReference

 

BrandModelGenerationDatePositionLocation