A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference:
- 10Q30204A - SNR
This kit contains the following reference(s)
- EC.12771
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 15 mm |
| Internal diameter n°1 (Gearbox) | 21 mm |
| External diameter 1 (Gearbox) | 47 mm |
| Gearbox code | BA7/4 |
| Weight | 0,104 kg |