A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC.12917
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,419 kg |
| Width 1 (Gearbox) | 19 mm |
| Internal diameter n°1 (Gearbox) | 40 mm |
| External diameter 1 (Gearbox) | 80 mm |
| Gearbox code | PK7 |