A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Unit wheel bearings
- Passenger cars gearbox bearings
Documentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 16 mm |
| Weight | 0,215 kg |
| Gearbox code | PK6 |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 1 (Gearbox) | 52 mm |
OE Equivalents
Nissan32203-00QAFRenault8200200188Automotive Compatibility
NissanINTERSTARINTERSTAR10/2003 => 08/2006FrontRightNissanINTERSTARINTERSTAR I08/2002 => 08/2006Front-NissanINTERSTARINTERSTAR I08/2002 => 08/2006Train avant-NissanPRIMASTARPRIMASTAR I08/2002 => 08/2006Front-NissanPRIMASTARPRIMASTAR I08/2002 => 08/2006Train avant-RenaultAVANTIMEAVANTIME08/2001 => 02/2003FrontRightRenaultAVANTIMEAVANTIME10/2001 => 02/2003FrontDroitRenaultCLIO IICLIO II12/1999 => 04/2005FrontRightRenaultESPACEESPACE IV08/2002 => 11/2010FrontRightRenaultESPACEESPACE IV08/2002 => 11/2010Train avantDroitRenaultLAGUNALAGUNA12/2000 => 08/2007FrontRightRenaultLAGUNALAGUNA II12/2000 => 08/2007FrontRightRenaultMasterMASTER II10/2000 => 08/2003Train avantRightRenaultMasterMASTER II10/2000 => 04/2006FrontRightRenaultMasterMASTER II10/2000 => 04/2006Train avantDroitRenaultMasterMASTER II09/2003 => 04/2006FrontDroitRenaultTRAFICTRAFIC II03/2001 => 06/2006FrontDroitRenaultTRAFICTRAFIC II03/2001 => 11/2010FrontRightRenaultVELSATISVELSATIS 112/2001 => 11/2009FrontRightRenaultVELSATISVELSATIS 212/2001 => 11/2005Train avantDroitRenaultVELSATISVELSATIS 212/2001 => 11/2009FrontRight