Reference EC.35484
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Passenger cars gearbox bearings (x2)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 18 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 1 (Gearbox) | 52 mm |
| Gearbox code | PK5 |
| Weight | 0,16 kg |
OE Equivalents
Nissan32203-00QAERenault8200197478Automotive Compatibility
NissanINTERSTARINTERSTAR10/2003 => 08/2006FrontRightNissanINTERSTARINTERSTAR I08/2002 => 11/2011Front-NissanINTERSTARINTERSTAR I10/2003 => 08/2006FrontRightNissanPRIMASTARPRIMASTAR I08/2002 => 08/2006Front-RenaultAVANTIMEAVANTIME08/2001 => 02/2003FrontRightRenaultCLIO IICLIO II12/1999 => 04/2005FrontRightRenaultESPACEESPACE III09/1999 => 09/2002FrontRightRenaultESPACEESPACE IV08/2002 => 11/2010FrontRightRenaultLAGUNALAGUNA12/2000 => 08/2007FrontRightRenaultLAGUNALAGUNA I08/1999 => 11/2000FrontRightRenaultLAGUNALAGUNA II12/2000 => 08/2007FrontRightRenaultMASTERMASTER12/2005 => 04/2006FrontRightRenaultMASTERMASTER II09/1999 => 12/2010FrontRightRenaultSAFRANESAFRANE 209/1999 => 10/2000FrontRightRenaultTRAFICTRAFIC II03/2001 => 09/2014FrontRightRenaultVELSATISVELSATIS 112/2001 => 11/2009FrontRightRenaultVELSATISVELSATIS 212/2001 => 11/2009FrontRight