This kit contains the following reference(s)
- Unit wheel bearings
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 50 mm |
Internal diameter n°1 | 29 mm |
Width 1 | 17 mm |
Weight | 0,121 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 50 mm |
Internal diameter n°1 | 29 mm |
Width 1 | 17 mm |
Weight | 0,121 kg |