Reference EC.40987.H206
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC.40987.H206
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,243 kg |
Internal diameter n°1 | 25 mm |
External diameter 2 | 65 mm |
Width 1 | 17 mm |
External diameter 1 | 59 mm |
Gearbox code | JC5 |