Reference EC.41025.H106
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC.41025.H106
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 17 mm |
Internal diameter n°1 | 38 mm |
Gearbox code | JH3 |
External diameter 1 | 63 mm |
Weight | 0,2 kg |