Reference EC 41444 H206
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 16 mm |
| External diameter 1 (Gearbox) | 51 mm |
| Internal diameter n°1 (Gearbox) | 24 mm |
| Gearbox code | PK6 |
| Weight | 0,16 kg |
OE Equivalents
Nissan32219-00Q0ARenault8200298115Automotive Compatibility
NissanINTERSTARINTERSTAR10/2003 => 08/2006FrontRightNissanINTERSTARINTERSTAR I08/2002 => 08/2006Front-NissanPRIMASTARPRIMASTAR I08/2002 => 08/2006Front-RenaultAVANTIMEAVANTIME10/2001 => 02/2003FrontRightRenaultESPACEESPACE IV08/2002 => 11/2010FrontRightRenaultLAGUNALAGUNA12/2000 => 08/2007FrontRightRenaultLAGUNALAGUNA II12/2000 => 08/2007FrontRightRenaultMASTERMASTER II10/2000 => 04/2006FrontRightRenaultTRAFICTRAFIC II03/2001 => 11/2010FrontRightRenaultVELSATISVELSATIS 112/2001 => 11/2009FrontRightRenaultVELSATISVELSATIS 212/2001 => 11/2009FrontRight