A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 0,25 kg |
| Width 1 (Gearbox) | 17 mm |
| External diameter 1 (Gearbox) | 61 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
OE Equivalents
Nissan32223-00Q0ARenault8200298116Automotive Compatibility
NissanINTERSTARINTERSTAR10/2003 => 08/2006FrontRightNissanINTERSTARINTERSTAR I08/2002 => 08/2006Front-NissanPRIMASTARPRIMASTAR I08/2002 => 08/2006Front-NissanPRIMASTARPRIMASTAR I08/2002 => 08/2006Train avant-RenaultAVANTIMEAVANTIME10/2001 => 02/2003Train avantDroitRenaultESPACEESPACE IV08/2002 => 11/2010Train avantDroitRenaultLAGUNALAGUNA12/2000 => 08/2007FrontRightRenaultLAGUNALAGUNA02/2005 => 08/2007Train avantDroitRenaultLAGUNALAGUNA II12/2000 => 08/2007Train avantDroitRenaultMasterMASTER II10/2000 => 04/2006FrontRightRenaultMasterMASTER II10/2000 => 04/2006Train avantDroitRenaultMasterMASTER II09/2003 => 04/2006FrontDroitRenaultTRAFICTRAFIC II03/2001 => 06/2006FrontDroitRenaultTRAFICTRAFIC II03/2001 => 11/2010FrontRightRenaultTRAFICTRAFIC II03/2001 => 11/2010Train avantDroitRenaultTRAFICTRAFIC II03/2001 => 11/2010Train avantRightRenaultVELSATISVELSATIS 112/2001 => 11/2009FrontRightRenaultVELSATISVELSATIS 212/2001 => 11/2009FrontRight