A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 16 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
| Weight | 0,165 kg |
| External diameter 1 (Gearbox) | 52 mm |
| Gearbox code | PK4 |
OE Equivalents
Renault32 27 563 44RNissan32203-00Q0HRenault8200367843Automotive Compatibility
NissanINTERSTARINTERSTAR10/2003 => 08/2006Train avantDroitNissanINTERSTARINTERSTAR I08/2002 => 11/2011Front-NissanINTERSTARINTERSTAR I10/2003 => 08/2006FrontRightNissanNV400NV40008/2011 => 05/2014Front-NissanNV400NV40008/2011 => 05/2014Train avant-NissanPRIMASTARPRIMASTAR08/2006 => 11/2011FrontRightNissanPRIMASTARPRIMASTAR I08/2002 => 11/2011Front-NissanPRIMASTARPRIMASTAR I08/2002 => 11/2011Train avant-RenaultESPACEESPACE IV08/2002 => 11/2010FrontRightRenaultESPACEESPACE IV08/2002 => 11/2010Train avantDroitRenaultESPACEESPACE IV02/2006 => 11/2010FrontDroitRenaultLAGUNALAGUNA12/2000 => 08/2007Train avantDroitRenaultLAGUNALAGUNA II12/2000 => 08/2007Train avantDroitRenaultLAGUNALAGUNA III09/2007 => 10/2010Train avantDroitRenaultLAGUNALAGUNA III09/2008 => 10/2010FrontRightRenaultMasterMASTER II10/2000 => 12/2010FrontRightRenaultMasterMASTER II10/2000 => 12/2010Train avantDroitRenaultMasterMASTER II05/2006 => 12/2010Train avantRightRenaultMEGANE IIMEGANE II12/2005 => 09/2008FrontDroitRenaultMEGANE IIMEGANE II12/2005 => 06/2009FrontRightRenaultMeganeMEGANE III09/2008 => 06/2012FrontRightRenaultMeganeMEGANE III09/2008 => 06/2012Train avantDroitRenaultScenicSCENIC II12/2005 => 03/2009FrontRightRenaultScenicSCENIC II12/2005 => 03/2009Train avantDroitRenaultScenicSCENIC III03/2009 => 12/2011FrontDroitRenaultScenicSCENIC III03/2009 => 12/2011FrontRightRenaultScenicSCENIC III05/2009 => 12/2011Train avantDroitRenaultTRAFICTRAFIC II03/2001 => 11/2010FrontRightRenaultTRAFICTRAFIC II03/2001 => 11/2010Train avantDroitRenaultTRAFICTRAFIC II08/2002 => 11/2010Train avantRightRenaultVELSATISVELSATIS 112/2001 => 11/2009FrontRightRenaultVELSATISVELSATIS 212/2001 => 11/2009FrontRight