Reference EC 42228 S01 H206
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC 42228 S01 H206
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 25 mm |
Width 1 | 22 mm |
External diameter 1 | 66 mm |
Gearbox code | PK4 |
Weight | 0,385 kg |