A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC 42320.S01.H106
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 19 mm |
External diameter 1 | 68 mm |
Gearbox code | M20 New |
Internal diameter n°1 | 41 mm |
Weight | 0,255 kg |