Reference EC43129T01
New
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,35 kg |
| Internal diameter n°1 | 29 mm |
| External diameter 1 (wheel) | 50,3 mm |
| Width | 17,5 mm |
| Fitting position | Train arrière |
| CHARACTERISTICS | |
|---|---|
| Weight | 0,35 kg |
| Internal diameter n°1 | 29 mm |
| External diameter 1 (wheel) | 50,3 mm |
| Width | 17,5 mm |
| Fitting position | Train arrière |