
This kit contains the following reference(s)
- ETA-32011XV15-G
- Heavy duty gearbox and differential bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 1 | 23 mm |
| External diameter 1 | 90 mm |
| Internal diameter n°1 | 55 mm |
| Weight | 0,58 kg |
OE Equivalents
Mercedes0009809002Mercedes002 981 15 80Mercedes0029811305Mercedes0029816605Mercedes006 981 9002Mercedes0069815605Mercedes0079810405Mercedes0099814505Mercedes014 981 1605Mercedes014 981 3405Mercedes015 981 7705Mercedes017 981 57 05MercedesA0009809002MercedesA0029811305MercedesA0029816605MercedesA0069815605MercedesA0079810405MercedesA0099814505Automotive Compatibility
MercedesCLASSE GCLASSE G I08/1989 => FrontRight,LeftMercedesG-SERIESG-SERIES => -Left,RightMercedesG-SERIESG-SERIES08/1989 => FrontLeft,RightMercedesG-SERIESG-SERIES03/2010 => FrontRight,LeftMercedesSERIE LSERIE L I08/1988 => 01/1996RearLeft,RightMercedesSPRINTERSPRINTER I => -Right,LeftMercedesSPRINTERSPRINTER I01/1995 => 01/2006RearLeft,RightMercedesSPRINTERSPRINTER I01/1995 => 01/2006RearRight,LeftMercedesSPRINTERSPRINTER I01/1996 => 01/2006FrontLeft,RightMercedesSPRINTERSPRINTER I01/1996 => 01/2006FrontRight,LeftMercedesSPRINTER SERIESSPRINTER SERIES => -Right,LeftMercedesSPRINTER SERIESSPRINTER SERIES => FrontRight,LeftMercedesSPRINTER SERIESSPRINTER SERIES01/1995 => 01/2006RearLeft,RightMercedesT1T1 I05/1981 => 01/1996RearLeft,RightMercedesT1-400-SERIEST1-400-SERIES => -Right,LeftMercedesT1-400-SERIEST1-400-SERIES02/1982 => 01/1996RearLeft,Right