Reference EC44239S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC0-CR-07A75STPX1V4+TKBA0890
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 19 mm |
Internal diameter n°1 | 36 mm |
External diameter 1 | 73 mm |
Gearbox code | FE-HAG215 |
Weight | 0,386 kg |