This kit contains the following reference(s)
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,57 kg |
| Internal diameter n°1 | 55 mm |
| Width 1 | 23 mm |
| External diameter 1 (wheel) | 90 mm |
This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Weight | 0,57 kg |
| Internal diameter n°1 | 55 mm |
| Width 1 | 23 mm |
| External diameter 1 (wheel) | 90 mm |