• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Passenger Cars Gearbox Bearings

EC45770S01H206 - SNR

complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.

Documentation

Product information

CHARACTERISTICS
External diameter 1 (Gearbox)52 mm
Weight0,162 kg
Width16 mm
Bearing typeroulement conique
Internal diameter n°1 (Gearbox)24,98 mm

OE Equivalents

ManufacturerReferenceRenault322238567RNissan32264-00Q0FRenault8201137672Renault8201728217Opel93198813Opel93198814Opel93198815Opel93198816Opel93198817

Automotive Compatibility

BrandModelGenerationDatePositionLocationNissanINTERSTARINTERSTAR10/2003 => 08/2006FrontDroitNissanINTERSTARINTERSTAR10/2003 => 08/2006FrontRightNissanINTERSTARINTERSTAR I10/2003 => 08/2006FrontRightNissanINTERSTARINTERSTAR I10/2003 => 11/2011Front-NissanINTERSTARINTERSTAR I08/2006 => 11/2011Train avant-NissanNV400NV40008/2011 => 05/2014Front-NissanNV400NV40008/2011 => 05/2014Train avant-NissanPRIMASTARPRIMASTAR08/2006 => 11/2011FrontDroitNissanPRIMASTARPRIMASTAR08/2006 => 11/2011Train avantDroitNissanPRIMASTARPRIMASTAR I08/2006 => 11/2011Front-NissanPRIMASTARPRIMASTAR I08/2006 => 11/2011Train avant-