Reference EC46091S01H206
New
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC46091S01H206
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,271 kg |
| Internal diameter n°1 | 24,98 mm |
| External diameter 1 | 62 mm |
| Width | 17 mm |
| Bearing type | roulement conique |