• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Insert bearings

ES.204.G2.T04 - SNR

ES.204.G2.T04

Spherical outer diameter, fixing by eccentric locking collar, single lip seal, for low-temp. applications

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
B - Width of Inner Ring21,4 mm
B1 - Overall width Inner Ring30,9 mm
B2 - Width of eccentric locking collar/nut13,5 mm
C - Width of Outer Ring14 mm
C1 - Distance center of OR to center of lubrication zone4 mm
d - Shaft diameter20 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve32,4 mm
D - Outer diameter of OR47 mm
G - Set screw sizeM6x1
m - Distance to set screw5 mm
r - Radius Inner Ring0.6
S - Distance front side/bearing centre7,5 mm
f0 - Factor13.2
SW - Wrench size3 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating12,8 kN
C0 - Static load rating6,65 kN
Operating temperature min.-40 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,15 kg
Recommended tightening torque for set screw5,5 N-m
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)3,063 Hz
BPFI - Over rolling frequency on inner (60 rpm)4,937 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,037 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,018 Hz
FTF - Rotational frequency - cage (60 rpm)0,383 Hz