
Spherical outer diameter, fixing by eccentric locking collar, single lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| B - Width of Inner Ring | 23,8 mm |
| B1 - Overall width Inner Ring | 35,7 mm |
| B2 - Width of eccentric locking collar/nut | 15,9 mm |
| C - Width of Outer Ring | 16 mm |
| C1 - Distance center of OR to center of lubrication zone | 5 mm |
| d - Shaft diameter | 30 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 44,1 mm |
| D - Outer diameter of OR | 62 mm |
| G - Set screw size | M8x1 |
| m - Distance to set screw | 6 mm |
| r - Radius Inner Ring | 0.6 |
| S - Distance front side/bearing centre | 9 mm |
| f0 - Factor | 13.7 |
| SW - Wrench size | 4 mm |

| PRODUCT PERFORMANCE | | C - Dynamic load rating | 19,5 kN |
| C0 - Static load rating | 11,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | | Mass | 0,33 kg |
| Recommended tightening torque for set screw | 11,5 N-m |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 3,568 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,432 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,622 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,311 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,396 Hz |