Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES204G2T04
- EHE204
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 25 mm |
| A2 | 30 mm |
| B1 - Overall width Inner Ring | 30,9 mm |
| d - Shaft diameter | 20 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 32,4 mm |
| E - Mounting hole thread depth | 21 mm |
| G - Grease fitting | R1/8" |
| G1 - Thread size | M16 |
| H - Housing length, width or diameter | 65 mm |
| L - Housing length | 91 mm |
| L1 - Distance attachment end face to bearing centerline | 58 mm |
| L3 - Length of guidance slot/face | 38 mm |
| S - Distance front side/bearing centre | 7,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 12,8 kN |
| C0 - Static load rating | 6,65 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,55 kg |
| Recommended tightening torque for set screw | 5,5 N-m |