Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 34 mm |
A1 - Housing foot height / flange height | 15 mm |
A2 - Total height from mounting surface | 48,4 mm |
B - Width of Inner Ring | 25,4 mm |
B1 - Overall width Inner Ring | 38,9 mm |
d - Shaft diameter | 36,513 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 51,1 mm |
e - Distance mounting surface to bearing center | 19 mm |
G - Grease fitting | M6x1 |
J - Mounting holes distance | 92 mm |
L - Housing width / diameter | 117 mm |
N - Mounting hole dimension | 14 mm |
S - Distance front side/bearing centre | 9,5 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 25,7 kN |
C0 - Static load rating | 15,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,51 kg |
Recommended tightening torque for set screw | 8 N-m |