Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES211G2T04
- SCOE211-55
- FLE211N
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 45,8 mm |
| A1 - Housing foot height / flange height | 15 mm |
| A2 - Total height from mounting surface | 67,4 mm |
| B - Width of Inner Ring | 32,5 mm |
| B1 - Overall width Inner Ring | 48,4 mm |
| d - Shaft diameter | 55 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 74,5 mm |
| Dz - Outer diameter of cover | 110 mm |
| e - Distance mounting surface to bearing center | 31 mm |
| G - Grease fitting | R1/8" |
| H - Housing length, width or diameter | 222 mm |
| J - Mounting holes distance | 184 mm |
| L - Housing width / diameter | 134 mm |
| N - Mounting hole dimension | 18 mm |
| S - Distance front side/bearing centre | 12 mm |
| Z - Width over covers | 81,6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 43,55 kN |
| C0 - Static load rating | 29,2 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 3,119 kg |
| Recommended tightening torque for set screw | 22 N-m |