Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Insert bearings

EX207-20G2 - SNR

EX207-20G2

Spherical outer diameter, fixing by eccentric locking collar, seal with slinger

Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
B - Width of Inner Ring37,6 mm
B1 - Overall width Inner Ring51,1 mm
B2 - Width of eccentric locking collar/nut17,5 mm
C - Width of Outer Ring20 mm
C1 - Distance center of OR to center of lubrication zone5,8 mm
d - Shaft diameter31,75 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve51,1 mm
D - Outer diameter of OR72 mm
G - Set screw size5/16-24UNF
m - Distance to set screw6,5 mm
r - Radius Inner Ring1.1
S - Distance front side/bearing centre18,8 mm
f0 - Factor14
SW - Wrench size3,969 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating25,7 kN
C0 - Static load rating15,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,66 kg
Recommended tightening torque for set screw8 N-m
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)3,582 Hz
BPFI - Over rolling frequency on inner (60 rpm)5,418 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,696 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,348 Hz
FTF - Rotational frequency - cage (60 rpm)0,398 Hz