Spherical outer diameter, fixing by eccentric locking collar, labyrinth seal, for high-temp. applications
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 42,8 mm |
B1 - Overall width Inner Ring | 56,3 mm |
B2 - Width of eccentric locking collar/nut | 18,3 mm |
C - Width of Outer Ring | 22 mm |
C1 - Distance center of OR to center of lubrication zone | 6,8 mm |
d - Shaft diameter | 41,275 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 62 mm |
D - Outer diameter of OR | 85 mm |
G - Set screw size | 5/16-24UNF |
m - Distance to set screw | 6,5 mm |
r - Radius Inner Ring | 1.1 |
S - Distance front side/bearing centre | 21,4 mm |
f0 - Factor | 14 |
SW - Wrench size | 3,969 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 31,85 kN |
C0 - Static load rating | 20,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 0,96 kg |
Recommended tightening torque for set screw | 8 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,621 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,379 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,402 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,923 Hz |