Spherical outer diameter, fixing by eccentric locking collar, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| B - Width of Inner Ring | 42,8 mm |
| B1 - Overall width Inner Ring | 56,3 mm |
| B2 - Width of eccentric locking collar/nut | 18,3 mm |
| C - Width of Outer Ring | 22 mm |
| C1 - Distance center of OR to center of lubrication zone | 6,8 mm |
| d - Shaft diameter | 45 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 62 mm |
| D - Outer diameter of OR | 85 mm |
| G - Set screw size | M8x1 |
| m - Distance to set screw | 6,5 mm |
| r - Radius Inner Ring | 1.1 |
| S - Distance front side/bearing centre | 21,4 mm |
| f0 - Factor | 14 |
| SW - Wrench size | 4 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 31,85 kN |
| C0 - Static load rating | 20,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,87 kg |
| Recommended tightening torque for set screw | 11,5 N-m |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 3,621 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,379 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,923 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,461 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,402 Hz |