• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFC206L3CCE - SNR

EXFC206L3CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height31 mm
A1 - Housing foot height / flange height8 mm
A2 - Total height from mounting surface40,1 mm
A4 - Housing height from mounting surface23 mm
B - Width of Inner Ring36,4 mm
B1 - Overall width Inner Ring48,3 mm
d - Shaft diameter30 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve44,1 mm
Dz - Outer diameter of cover70 mm
e - Distance mounting surface to bearing center10 mm
G - Grease fittingM6x1
H3 - Centering dia80 mm
J - Mounting holes distance100 mm
L - Housing width / diameter125 mm
N - Mounting hole dimension12 mm
S - Distance front side/bearing centre18,2 mm
Z - Width over covers53,5 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating19,5 kN
C0 - Static load rating11,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass1,418 kg
Recommended tightening torque for set screw11,5 N-m