• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFL208CCE - SNR

EXFL208CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height36 mm
A1 - Housing foot height / flange height14 mm
A2 - Total height from mounting surface55,9 mm
B - Width of Inner Ring42,8 mm
B1 - Overall width Inner Ring56,3 mm
d - Shaft diameter40 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve58 mm
Dz - Outer diameter of cover88 mm
e - Distance mounting surface to bearing center21 mm
G - Grease fittingM6x1
H - Housing length, width or diameter175 mm
J - Mounting holes distance144 mm
L - Housing width / diameter100 mm
N - Mounting hole dimension16 mm
S - Distance front side/bearing centre21,4 mm
Z - Width over covers61,8 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating29,6 kN
C0 - Static load rating18,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass1,686 kg
Recommended tightening torque for set screw11,5 N-m