• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFL209L4CCE - SNR

EXFL209L4CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height38 mm
A1 - Housing foot height / flange height16 mm
A2 - Total height from mounting surface56,9 mm
B - Width of Inner Ring42,8 mm
B1 - Overall width Inner Ring56,3 mm
d - Shaft diameter45 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve62 mm
Dz - Outer diameter of cover95 mm
e - Distance mounting surface to bearing center22 mm
G - Grease fittingM6x1
H - Housing length, width or diameter188 mm
J - Mounting holes distance148 mm
L - Housing width / diameter108 mm
N - Mounting hole dimension19 mm
S - Distance front side/bearing centre21,4 mm
Z - Width over covers64 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating31,85 kN
C0 - Static load rating20,8 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass2,107 kg
Recommended tightening torque for set screw11,5 N-m