• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFL213L3CCE - SNR

EXFL213L3CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height50 mm
A1 - Housing foot height / flange height20 mm
A2 - Total height from mounting surface81,6 mm
B - Width of Inner Ring68,2 mm
B1 - Overall width Inner Ring85,7 mm
d - Shaft diameter65 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve86 mm
Dz - Outer diameter of cover132 mm
e - Distance mounting surface to bearing center30 mm
G - Grease fittingM6x1
H - Housing length, width or diameter258 mm
J - Mounting holes distance210 mm
L - Housing width / diameter155 mm
N - Mounting hole dimension23 mm
S - Distance front side/bearing centre34,1 mm
Z - Width over covers90,5 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating57,2 kN
C0 - Static load rating40 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass5,492 kg
Recommended tightening torque for set screw22 N-m