Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FL305
- EX305-15G2T20
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 29 mm |
| A1 - Housing foot height / flange height | 13 mm |
| A2 - Total height from mounting surface | 46,1 mm |
| B - Width of Inner Ring | 34,9 mm |
| B1 - Overall width Inner Ring | 46,8 mm |
| d - Shaft diameter | 23,813 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 42,8 mm |
| e - Distance mounting surface to bearing center | 16 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 150 mm |
| J - Mounting holes distance | 113 mm |
| L - Housing width / diameter | 80 mm |
| N - Mounting hole dimension | 19 mm |
| S - Distance front side/bearing centre | 16,7 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 22,36 kN |
| C0 - Static load rating | 11,5 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,99 kg |
| Recommended tightening torque for set screw | 8 N-m |