Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FL306
- EX306G2T20
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 32 mm |
| A1 - Housing foot height / flange height | 15 mm |
| A2 - Total height from mounting surface | 50,5 mm |
| B - Width of Inner Ring | 36,5 mm |
| B1 - Overall width Inner Ring | 50 mm |
| d - Shaft diameter | 30 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 50 mm |
| e - Distance mounting surface to bearing center | 18 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 180 mm |
| J - Mounting holes distance | 134 mm |
| L - Housing width / diameter | 90 mm |
| N - Mounting hole dimension | 23 mm |
| S - Distance front side/bearing centre | 17,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 27 kN |
| C0 - Static load rating | 15,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 1,5 kg |
| Recommended tightening torque for set screw | 11,5 N-m |