Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX311-32G2T04
- FL311
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 52 mm |
A1 - Housing foot height / flange height | 20 mm |
A2 - Total height from mounting surface | 75,2 mm |
B - Width of Inner Ring | 55,6 mm |
B1 - Overall width Inner Ring | 73 mm |
d - Shaft diameter | 50,8 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 83 mm |
e - Distance mounting surface to bearing center | 30 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 250 mm |
J - Mounting holes distance | 198 mm |
L - Housing width / diameter | 150 mm |
N - Mounting hole dimension | 25 mm |
S - Distance front side/bearing centre | 27,8 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 71,5 kN |
C0 - Static load rating | 44,8 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 5,15 kg |
Recommended tightening torque for set screw | 16,8 N-m |