• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFLE205CCE - SNR

EXFLE205CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height29,3 mm
A1 - Housing foot height / flange height11 mm
A2 - Total height from mounting surface45,9 mm
B - Width of Inner Ring34,8 mm
B1 - Overall width Inner Ring44,3 mm
d - Shaft diameter25 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve37,4 mm
Dz - Outer diameter of cover60 mm
e - Distance mounting surface to bearing center19 mm
G - Grease fittingR1/8"
H - Housing length, width or diameter124 mm
J - Mounting holes distance99 mm
L - Housing width / diameter70 mm
N - Mounting hole dimension11,5 mm
S - Distance front side/bearing centre17,4 mm
Z - Width over covers50,6 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating14 kN
C0 - Static load rating7,88 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,695 kg
Recommended tightening torque for set screw5,5 N-m