• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFLE209L3CCE - SNR

EXFLE209L3CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height37,5 mm
A1 - Housing foot height / flange height13 mm
A2 - Total height from mounting surface58,9 mm
B - Width of Inner Ring42,8 mm
B1 - Overall width Inner Ring56,3 mm
d - Shaft diameter45 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve62 mm
Dz - Outer diameter of cover95 mm
e - Distance mounting surface to bearing center24 mm
G - Grease fittingR1/8"
H - Housing length, width or diameter180 mm
J - Mounting holes distance148,5 mm
L - Housing width / diameter111 mm
N - Mounting hole dimension14 mm
S - Distance front side/bearing centre21,4 mm
Z - Width over covers64,8 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating31,85 kN
C0 - Static load rating20,8 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass2,067 kg
Recommended tightening torque for set screw11,5 N-m