• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFLE211L3CCE - SNR

EXFLE211L3CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height45,8 mm
A1 - Housing foot height / flange height15 mm
A2 - Total height from mounting surface74,6 mm
B - Width of Inner Ring55,4 mm
B1 - Overall width Inner Ring71,3 mm
d - Shaft diameter55 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve74,5 mm
Dz - Outer diameter of cover110 mm
e - Distance mounting surface to bearing center31 mm
G - Grease fittingR1/8"
H - Housing length, width or diameter222 mm
J - Mounting holes distance184 mm
L - Housing width / diameter134 mm
N - Mounting hole dimension18 mm
S - Distance front side/bearing centre27,7 mm
Z - Width over covers81,6 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating43,55 kN
C0 - Static load rating29,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass3,659 kg
Recommended tightening torque for set screw22 N-m