Back

EXFLE213CCE - SNR

EXFLE213CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - EX213G2 - SCCE213 - SCCE213 - FLE213N
PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Housing height (A) 57 mm
Housing foot height / flange height (A1) 18 mm
Total height (Housing + Insert) from mouting surface (A2) 89,6 mm
Width of IR (B) 68,2 mm
Overall width IR incl. eccent. locking collar/adapt. sleeve(B1) 85,7 mm
Shaft dia (d) 65 mm
Outer dia of eccent. Lock. collar / nut of adapter sleeve (d1) 86 mm
Outer dia of cover (Dz) 132 mm
Distance mounting surface - bearing center (e) 38 mm
Grease fitting (G) System.Collections.Generic.List`1[System.String]
Housing length, width or diameter (H) 258 mm
Mounting hole distance (J) 216 mm
Housing width / dia (L) 160 mm
Mounting hole dimension (N) System.Collections.Generic.List`1[System.String]
Dist. cent. of raceway to face IR on side opp. lock. device (S) 34,1 mm
width over covers 97 mm
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load rating (C) 57,2 kN
Static load rating (C0) 40 kN
Operating temperature min. -20 °C
Operating temperature max. 100 °C

OTHER FEATURES

Mass 6,342 kg
Recommended tightening torque for set screw [Nm] 22 N-m