Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX315-48G2T04
- FS315
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 66 mm |
| A1 - Housing foot height / flange height | 25 mm |
| A2 - Total height from mounting surface | 83,7 mm |
| A4 - Housing height from mounting surface | 48 mm |
| B - Width of Inner Ring | 74,6 mm |
| B1 - Overall width Inner Ring | 100 mm |
| d - Shaft diameter | 76,2 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 113 mm |
| e - Distance mounting surface to bearing center | 21 mm |
| G - Grease fitting | M10x1 |
| H3 - Centering dia | 200 mm |
| J - Mounting holes distance | 184 mm |
| L - Housing width / diameter | 236 mm |
| N - Mounting hole dimension | 25 mm |
| S - Distance front side/bearing centre | 37,3 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 113,36 kN |
| C0 - Static load rating | 76,8 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 13,38 kg |
| Recommended tightening torque for set screw | 54,5 N-m |