Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX311G2T04
- P311
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 80 mm |
| A1 - Housing top width | 51 mm |
| B - Width of Inner Ring | 55,6 mm |
| d - Shaft diameter | 55 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 83 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 80 mm |
| H1 - Housing foot height | 30 mm |
| H2 - Housing height | 154 mm |
| J - Mounting holes distance | 236 mm |
| L - Housing length | 310 mm |
| L1 - Housing foot length | 85 mm |
| N - Mounting hole dimension | 20 mm |
| N1 - Mounting hole length | 38 mm |
| S - Distance front side/bearing centre | 27,8 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 71,5 kN |
| C0 - Static load rating | 44,8 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 7,9 kg |
| Recommended tightening torque for set screw | 22 N-m |