Back

EXPA208 - SNR

EXPA208

Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

Downloads

CAD file

Technical datasheet

KitThis kit contains the following reference(s) - EX208G2 - PA208
PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Housing width (A) 54 mm
Housing top width (A1) 28 mm
Width of IR (B) 42,8 mm
Shaft dia (d) 40 mm
Outer dia of eccent. Lock. collar / nut of adapter sleeve (d1) 58 mm
Mounting hole thread depth (E) 20 mm
Grease fitting (G) M6x1
Distance mounting base to centerline spheric. seating diam. (H) 49,2 mm
Housing foot height (H1) 13 mm
Housing height (H2) 100 mm
Mounting hole distance (J) 84 mm
Housing length (L) 116 mm
Housing foot length (L1) 32 mm
Mounting hole dimension (N) M14
Dist. cent. of raceway to face IR on side opp. lock. device (S) 21,4 mm
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load rating (C) 29,6 kN
Static load rating (C0) 18,2 kN
Operating temperature min. -20 °C
Operating temperature max. 100 °C

OTHER FEATURES

Mass 1,88 kg
Recommended tightening torque for set screw [Nm] 11,5 N-m