• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXPH203NL3 - SNR

EXPH203NL3

Grey cast housing, radial insert ball bearing with eccentric locking collar, triple lip seal

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing width40 mm
A1 - Housing top width22 mm
B - Width of Inner Ring34 mm
d - Shaft diameter17 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve32,4 mm
G - Grease fittingM6x1
H - Distance mounting base to centerline spheric. seating diam.70 mm
H1 - Housing foot height15 mm
H2 - Housing height101 mm
J - Mounting holes distance95 mm
L - Housing length127 mm
L1 - Housing foot length48 mm
N - Mounting hole dimension13 mm
N1 - Mounting hole length19 mm
S - Distance front side/bearing centre17 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating12,8 kN
C0 - Static load rating6,65 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,95 kg
Recommended tightening torque for set screw5,5 N-m