Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX201-08G2T20
- SP203-205/47
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 21 mm |
| B1 - Overall width Inner Ring | 43,5 mm |
| d - Shaft diameter | 12,7 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 32,4 mm |
| G - Grease fitting | R1/8" |
| H - Housing length, width or diameter | 78 mm |
| H2 - Housing height / width | 41 mm |
| L - Housing length | 264 mm |
| L1 - Distance attachment end face to bearing centerline | 225 mm |
| S - Distance front side/bearing centre | 17 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 12,8 kN |
| C0 - Static load rating | 6,65 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Stretcher frame 2 | SPR11 |
| Stretcher frame 3 | SPR12 |
| Stretcher frame 4 | SPR14 |
| Mass | 1,69 kg |
| Recommended tightening torque for set screw | 3,7 N-m |